PowerValue RT G2 UL (5-10 kVA)
ABB’s 5-10 kVA PowerValue RT G2 UL series are double-conversion online UPS systems that provide up to 40 kW of clean, reliable power for critical single-phase applications.
PowerValue RT G2 UL systems condition incoming power to help eliminate spikes, swells, sags, noise, and harmonics. Systems can be used as a standalone UPS device or installed into a standard 19" rack configuration, with connectivity options available for each. The system’s runtime is fully scalable with a range of battery solutions that extends the system autonomy to suit individual customer requirements. A full set of connectivity options also available.
This portfolio of single-phase UPS features key tangible benefits to end users that make the difference in an extremely competitive market environment. PowerValue RT G2 UL systems respond to the latest and most stringent international safety, environmental and cyber security standards.
Tech support: 1-800-637-1738 | Service hotline: 1-800-292-3739
|
Ohio hospital eliminates downtime and improves patient care with ABB PowerValue UPS |
Features and benefits
High reliability
- Reliable double conversion topology protects load from all input disturbances
- Batteries can be added or replaced easily
- Reduced recovery time from discharge
- Redundant parallel operation available in 5 - 10 kVA systems
Low cost of ownership
- Scalable runtime
- High operating efficiency, regardless of loading
- Reduced installation and upgrading costs
- Compact design
Flexible design
- Configurable in tower or rack-mount format
- Rotatable display
- 5 -10 kVA systems can be connected with up to four parallel battery modules for extended runtime
- Long backup models available
- Full set of accessories and connectivity options
Efficient service concept
- Manually operated maintenance bypass switch (optional)
- Easy set up and maintenance (plug and play)
- User-friendly display
- User-replaceable batteries
- Unity power factor (kW = kVA)
Each PowerValue UL 5-10 kVA unit comes with:
- 1 x PowerValue RT G2 UL UPS (5, 6, 8 or 10kVA)
- 1 x USB flash drive
- 1 x USB Communications cable
- 1 x RS232 Communications cable
- 1 x RJ45 Parallel cable
- 2 x AC cable gland (5-6k) / 3 x AC cable gland (8-10k)
- 2 x Parallel cable gland
- 2 x Parallel cable bushing
- 4 x stand-feet
- 4 x stand-feet extension
- 2 x Mounting ear
- 32 x screw/nut
- 1 x Pair rack slides (left and right)
Optional accessories available:
- Environmental monitoring probe
- External maintenance bypass switch
- External isolating transformer
- Network interface cards/ box
- Relay card with potential-free contacts (customer inputs)
- Modbus card
Technical specifications overview for PowerValue 1-10 family
|
GENERAL DATA |
|
|---|---|
|
UPS frame rated power |
1 / 1.5 / 2 / 3 / 5 / 6 / 8 / 10 kVA |
|
UPS output rated PF |
Up to 1.0 |
|
Max no of parallel frames |
Not available / 1-3 kVA |
|
Max system power |
40 kW (5 -10 kVA) |
|
Wiring |
1-ph + N + PE / 1-3 kVA |
|
UPS type |
Rack or tower convertible |
|
Topology |
Online double conversion |
|
Internal battery |
Yes / 1-3 kVA |
|
Accessories |
1-3 kVA |
|
INPUT |
|
|---|---|
|
Nominal input voltage |
100, 110, 115, 120, 125 VAC, 1-3 kVA |
|
Voltage range |
55 - 150 VAC / 1-3 kVA |
|
Frequency range |
1-3 kVA |
|
Current THD at 100% load |
< 5% / 1-3 kVA |
|
Power Factor at 100% load |
≥ 0.99 |
|
OUTPUT |
|
|---|---|
|
Rated output voltage |
110, 115, 120, 125 VAC, 1-3 kVA |
|
Voltage THD (with linear load) |
< 2% |
|
Frequency |
50 or 60 Hz / selectable |
|
EFFICIENCY |
|
|---|---|
|
Online double conversion |
Up to 90% / 1-3 kVA |
|
Eco-mode |
Up to 96% / 1-3 kVA |
|
COMMUNICATIONS |
|
|---|---|
|
User interface |
LCD |
|
Communication ports |
SNMP, Modbus, AS400 |