Skip to main content

Superstrut & Kindorf Metal Framing

ABB offers a comprehensive range of products for building support structures with metal framing channels (or strut), whether for wall-mounted supports, overhead trapeze systems, or mechanical and electrical support systems.

Our metal framing helps you save both time and money, including in-house electro-galvanized GoldGalv® and SilverGalv® finishes for Superstrut® and Kindorf® metal framing products.
 

Image
Superstrut Super-Pack Contractor Accessories

 

Engineered metal framing systems for every strut application
  • Superstrut metal framing system
    A complete, industry-standard 1-5/8" metal framing system with consistent finishes for the channel, fittings and accessories.
  • Kindorf 1-1/2" modular channel system
    All parts fit all the time, providing maximum flexibility with minimal labor and materials.
  • Finishes and materials
    Available in steel with GoldGalv or Galv-Krom®, SilverGalv electrogalvanized, hot-dipped galvanized, green painted, white painted and PVC-coated finish. Other available materials include aluminum, Type 304 stainless steel and Type 316 stainless steel for superior corrosion resistance.
  • Fittings and accessories
    Conduit hangers, beam clamps, straps, threaded rods and hardware are available in the same finishes and materials as the channels. Innovative accessories like the Trapnut® strut fastener, Trap-Eze™ connector and Cobra® clamps are designed for easy installation and time savings.
     

Applications

  • Framing against walls
  • Overhead trapeze systems
  • Overhead mechanical support
  • Overhead electrical support
     

Products

Designed for the maximum number of support and framing applications with the minimum amount of labor and materials.
Engineered to align easily on strut channels.
Simplifies installation, saving time and labor with a variety of channels, configurations, fittings, sizes and finishes.