Skip to main content

Superstrut & Kindorf Metal Framing

ABB offers a comprehensive range of products for building support structures with metal framing channels (or strut), whether for wall-mounted supports, overhead trapeze systems, or mechanical and electrical support systems.

Our metal framing helps you save both time and money, including in-house electro-galvanized GoldGalv® and SilverGalv® finishes for Superstrut® and Kindorf® metal framing products.
 

Image
Superstrut Super-Pack Contractor Accessories

 

Engineered metal framing systems for every strut application

  • Superstrut metal framing system
    A complete, industry-standard 1-5/8" metal framing system with consistent finishes for the channel, fittings and accessories.
  • Kindorf 1-1/2" modular channel system
    All parts fit all the time, providing maximum flexibility with minimal labor and materials.
  • Finishes and materials
    Available in steel with GoldGalv or Galv-Krom®, SilverGalv electrogalvanized, hot-dipped galvanized, green painted, white painted and PVC-coated finish. Other available materials include aluminum, Type 304 stainless steel and Type 316 stainless steel for superior corrosion resistance.
  • Fittings and accessories
    Conduit hangers, beam clamps, straps, threaded rods and hardware are available in the same finishes and materials as the channels. Innovative accessories like the Trapnut® strut fastener, Trap-Eze™ connector and Cobra® clamps are designed for easy installation and time savings.
     

Applications

  • Framing against walls
  • Overhead trapeze systems
  • Overhead mechanical support
  • Overhead electrical support
     

Products

Designed for the maximum number of support and framing applications with the minimum amount of labor and materials.
Simplifies installation, saving time and labor with a variety of channels, configurations, fittings, sizes and finishes.