Catalogs and Buyers Guides (794)
Title Sort descending | Format | Date | ID |
---|---|---|---|
20.67 MB |
Format: PDF | Date: | ID: 2CHC000001C201. |
Motor Control Center with Motor Control and Protection Unit M10x 5.25 MB |
Format: PDF | Date: | ID: 1TPMC00205 |
PowerCube type PB
Preassembled modules and enclosures
for constructing medium voltage switchgear 4.29 MB |
Format: PDF | Date: | ID: 1YHA000144_EN |
PrimeGear ZX0 - Gas-insulated medium-voltage switchgear 9.26 MB |
Format: PDF | Date: | ID: 1YHA000299 EN |
3.12 MB |
Format: PDF | Date: | ID: 9AKK105713A0059 |
New generation SMART outdoor VCB 720.84 KB |
Format: PDF | Date: | ID: 1VXT030041 |
Sectos is an SF6-insulated, outdoor pole mounted load break switch family for overhead lines and specifically designed for use in modern remote controlled distribution automation systems. 3.23 MB |
Format: PDF | Date: | ID: 1YHA000354_EN |
10.06 MB |
Format: PDF | Date: | ID: 1YHA000383_EN |
1.43 MB |
Format: PDF | Date: | ID: 1YHD000000A0993 |
1.91 MB |
Format: PDF | Date: | ID: 1YHA000076_EN |
2.41 MB |
Format: PDF | Date: | ID: 1YXA000312_EN |
12 ... 24 kV, 630 ... 4000 A , 20 ... 40 kA 8.89 MB |
Format: PDF | Date: | ID: 1YHA000091-EN |
WavePro LT Busway System provides safe and reliable electrical distribution in commercial and industrial applications.
WavePro LT Busway System reduces installation cost while providing superior performance for electrical contractors and end users. 3.63 MB |
Format: PDF | Date: | ID: 1SXH3432005 |
6.87 MB |
Format: PDF | Date: | ID: 1SXH3432009_EN |
• Unparalleled safety and protection
measures
• Wide range of designs meeting
customer’s stringent requirements
• Lower installation and maintenance
costs 3.46 MB |
Format: PDF | Date: | ID: 1SXH3432013_EN |
ABB WavePro-II low voltage busway is a compact design, featuring high quality copper busbars and low temperature rise. All-aluminium housing and sandwich structure provides perfect heat dissipation performance, high level of mechanical strength and corrosion resistance.
ABB WavePro-II series busway is suitable for a broad range of low voltage
applications such as medium and large commercial buildings, factory and critical public facilities. 12.19 MB |
Format: PDF | Date: | ID: 1SXH3432001_EN |
6.25 MB |
Format: PDF | Date: | ID: 1SXH3432011_EN |
2.88 MB |
Format: PDF | Date: | ID: 1YHA000116 |
7.04 MB |
Format: PDF | Date: | ID: 9AKK107492A7761 |
AF contactors for faster operation utilization 2.78 MB |
Format: PDF | Date: | ID: 1SBC100156C0220 |
Chiara is natural, is inspired, is light. It is able to surprise,
to stir up emotions. From anodized aluminium, to sparkling nuances, up to more vivid colour finishes, Chiara always demonstrates a sweet, passionate identity, yet strong and determined. That denotes a personal, clear choice: Chiara. 2.92 MB |
Format: PDF | Date: | ID: 2CSC600951D0203 |
CMS - US Catalog 5.8 MB |
Format: PDF | Date: | ID: 1SXU445004C0201 |
Advanced flexible solutions for better management of the safety and comfort of patients in hospitals 9.98 MB |
Format: PDF | Date: | ID: 2CSC470005D0201 |
440.19 KB |
Format: PDF | Date: | ID: 9AKK107046A6187 |
The current transformer type CN14C without primary conductor, installation in SF6 GIS, indoor or outdoor 504.53 KB |
Format: PDF | Date: | ID: 1VLC000645 |