Data Sheets (57585)
Title Sort descending | Format | Date | ID |
---|---|---|---|
Specification-grade thermoplastic LED snap-together exit signs. The Grande thermoplastic family provides emergency lighting battery units, combination units, exit signs and remotes that comply with code requirements in a coordinating, contemporary architectural look. 109.7 KB |
Format: PDF | Date: | ID: 9AKK108466A2935 |
6V up to 60W & 12V up to 72W capacity battery unit. The Grande thermoplastic family provides emergency lighting battery units, combination units, exit signs and remotes that comply with code requirements in a coordinating, contemporary architectural look. 98.39 KB |
Format: PDF | Date: | ID: 9AKK108466A3035 |
Convert new or existing fluorescent fixtures into emergency lighting units 750 lumen emergency ballast. 58.81 KB |
Format: PDF | Date: | ID: 9AKK108466A3616 |
Convert new or existing fluorescent fixtures into emergency lighting units 500 lumen emergency ballast. 58.33 KB |
Format: PDF | Date: | ID: 9AKK108466A3615 |
Convert new or existing LED fixtures into emergency lighting units with constant power emergency LED drivers. 71.52 KB |
Format: PDF | Date: | ID: 9AKK108466A3602 |
Convert new or existing LED fixtures into Emergency lighting units Constant power emergency LED driver. 60.15 KB |
Format: PDF | Date: | ID: 9AKK108466A3614 |
397.78 KB |
Format: PDF | Date: | ID: 9AKK108468A1564 |
Easily installed, plug-in emergency LED light. 2.62 MB |
Format: PDF | Date: | ID: 9AKK108466A2962 |
Combination unit with light bar 210.39 KB |
Format: PDF | Date: | ID: 9AKK108466A2924 |
High output lithium LED battery unit 123.12 KB |
Format: PDF | Date: | ID: 9AKK108466A2957 |
Glare-free square lighting heads are a popular choice for commercial applications. Optional remote capacity allows this LED battery unit to power coordinating square head remotes for a contemporary look. For use with the LCARDSQLED or ELF612/LED remote units. 124.51 KB |
Format: PDF | Date: | ID: 9AKK108466A3033 |
Interruptible unit equipment 32W or 55W 61.09 KB |
Format: PDF | Date: | ID: 9AKK108466A3624 |
Vandal resistant linear dual-mode battery unit 110.25 KB |
Format: PDF | Date: | ID: 9AKK108466A2958 |
438.59 KB |
Format: PDF | Date: | ID: 9AKK108466A0432 |
421.07 KB |
Format: PDF | Date: | ID: 9AKK108466A0435 |
2.91 MB |
Format: PDF | Date: | ID: 9AKK108467A0257 |
Uninterruptible emergency lighting, 1PH, inverter system 1000VA – 2800VA 266.32 KB |
Format: PDF | Date: | ID: 9AKK108466A9991 |
368.7 KB |
Format: PDF | Date: | ID: 9AKK108467A9291 |
2.48 MB |
Format: PDF | Date: | ID: 9AKK108467A9312 |
1 MB |
Format: PDF | Date: | ID: 9AKK108467A9317 |
Uninterruptible emergency lighting, 1PH, inverter system 1000VA – 2800VA 231.76 KB |
Format: PDF | Date: | ID: 9AKK108466A9988 |
Uninterruptible emergency lighting, 1PH, inverter system 1000VA – 2800VA 237.73 KB |
Format: PDF | Date: | ID: 9AKK108466A9989 |
Uninterruptible emergency lighting, 1PH, inverter system 1000VA – 2800VA 291.32 KB |
Format: PDF | Date: | ID: 9AKK108466A9990 |
Virtually invisible emergency lighting. In normal conditions (stand-by) the Phantom™ series emergency light is concealed in the wall or ceiling. In case of power failure, the door of the unit rotates open 180° and exposes the emergency light. Once main power returns or at the end of the discharge period, the light turns off and the door rotates closed automatically. 98.01 KB |
Format: PDF | Date: | ID: 9AKK108466A2964 |
Virtually invisible emergency lighting. In normal conditions (stand-by) the Phantom™ series emergency light is concealed in the wall or ceiling. In case of power failure, the door of the unit rotates open 180° and exposes the emergency light. Once main power returns or at the end of the discharge period, the light turns off and the door rotates closed automatically. 86.85 KB |
Format: PDF | Date: | ID: 9AKK108466A2963 |