Data Sheets (4046)
Title Sort descending | Format | Date | ID |
---|---|---|---|
Convert new or existing fluorescent fixtures into emergency lighting units 750 lumen emergency ballast. 58.81 KB |
Format: PDF | Date: | ID: 9AKK108466A3616 |
Convert new or existing fluorescent fixtures into emergency lighting units 500 lumen emergency ballast. 58.33 KB |
Format: PDF | Date: | ID: 9AKK108466A3615 |
Convert new or existing LED fixtures into emergency lighting units with constant power emergency LED drivers. 71.52 KB |
Format: PDF | Date: | ID: 9AKK108466A3602 |
Convert new or existing LED fixtures into Emergency lighting units Constant power emergency LED driver. 60.15 KB |
Format: PDF | Date: | ID: 9AKK108466A3614 |
397.78 KB |
Format: PDF | Date: | ID: 9AKK108468A1564 |
Easily installed, plug-in emergency LED light. 2.62 MB |
Format: PDF | Date: | ID: 9AKK108466A2962 |
Combination unit with light bar 210.39 KB |
Format: PDF | Date: | ID: 9AKK108466A2924 |
High output lithium LED battery unit 123.12 KB |
Format: PDF | Date: | ID: 9AKK108466A2957 |
Glare-free square lighting heads are a popular choice for commercial applications. Optional remote capacity allows this LED battery unit to power coordinating square head remotes for a contemporary look. For use with the LCARDSQLED or ELF612/LED remote units. 124.51 KB |
Format: PDF | Date: | ID: 9AKK108466A3033 |
Interruptible unit equipment 32W or 55W 61.09 KB |
Format: PDF | Date: | ID: 9AKK108466A3624 |
Vandal resistant linear dual-mode battery unit 110.25 KB |
Format: PDF | Date: | ID: 9AKK108466A2958 |
446.34 KB |
Format: PDF | Date: | ID: 9AKK108466A0432 |
432.53 KB |
Format: PDF | Date: | ID: 9AKK108466A0435 |
Uninterruptible emergency lighting, 1PH, inverter system 1000VA – 2800VA 289.71 KB |
Format: PDF | Date: | ID: 9AKK108466A9991 |
349.1 KB |
Format: PDF | Date: | ID: 9AKK108467A9291 |
Uninterruptible emergency lighting, 1PH, inverter system 1000VA – 2800VA 309.72 KB |
Format: PDF | Date: | ID: 9AKK108466A9988 |
Uninterruptible emergency lighting, 1PH, inverter system 1000VA – 2800VA 317.75 KB |
Format: PDF | Date: | ID: 9AKK108466A9989 |
Uninterruptible emergency lighting, 1PH, inverter system 1000VA – 2800VA 316.41 KB |
Format: PDF | Date: | ID: 9AKK108466A9990 |
Virtually invisible emergency lighting. In normal conditions (stand-by) the Phantom™ series emergency light is concealed in the wall or ceiling. In case of power failure, the door of the unit rotates open 180° and exposes the emergency light. Once main power returns or at the end of the discharge period, the light turns off and the door rotates closed automatically. 98.01 KB |
Format: PDF | Date: | ID: 9AKK108466A2964 |
Several lamp head options make this steel housing battery unit a popular choice to suit a range of commercial applications. Options include up to three lamp heads, front mounting, a choice of MR16 4W-6W lamps and a selection of styles in thermoplastic or decorative die-cast aluminum. Includes a 6V or 12V-54W capacity lead-calcium battery. 388.55 KB |
Format: PDF | Date: | ID: 9AKK108466A3026 |
Virtually invisible emergency lighting. In normal conditions (stand-by) the Phantom™ series emergency light is concealed in the wall or ceiling. In case of power failure, the door of the unit rotates open 180° and exposes the emergency light. Once main power returns or at the end of the discharge period, the light turns off and the door rotates closed automatically. 86.85 KB |
Format: PDF | Date: | ID: 9AKK108466A2963 |
3.6V & 7.2V Steel Enclosure 136.31 KB |
Format: PDF | Date: | ID: 9AKK108466A3027 |
Ideal for spaces that require a self-contained unit with protected lamps. Snap-together design allows fast, easy installation. 96.96 KB |
Format: PDF | Date: | ID: 9AKK108466A2965 |
Designed for fully-recessed ceiling and wall installations, the RD Series uses energy-efficient, high-performance LED lamps and provides a choice of batteries with up to 50W capacity. 98.83 KB |
Format: PDF | Date: | ID: 9AKK108466A3032 |
Sleek looking, compact light fixture with a high lumen output. For indoor or outdoor use with a forward-throw option. Dual mode option provides normal and emergency lighting with separate AC inputs. 85.6 KB |
Format: PDF | Date: | ID: 9AKK108466A3525 |