Drawings-Outline and Dimensional (57886)
Title Sort descending | Format | Date | ID |
---|---|---|---|
Outline drawing of FBVi-2U4-4T in Drawing eXchange Format 9.13 MB |
Format: dxf | Date: | ID: 9AKK108468A0108 |
This is an incremental build from the previous version that fixes reported issues and adds enhancements. 182.66 KB |
Format: PDF | Date: | ID: ABB_CYLON_BULLETIN_0529 |
This is an incremental build from the previous version that fixes reported issues and adds enhancements. 182.17 KB |
Format: PDF | Date: | ID: ABB_CYLON_BULLETIN_0532 |
This release provides security enhancements and improved logging facilities. 151.4 KB |
Format: PDF | Date: | ID: ABB_CYLON_BULLETIN_0543 |
This release provides security enhancements resulting from ABB’s internal continuous improvement approach. 107 KB |
Format: PDF | Date: | ID: ABB_CYLON_BULLETIN_0546 |
Cylon BACnet IP controller firmware has been updated to fix a number of issues. 113.58 KB |
Format: PDF | Date: | ID: ABB_CYLON_BULLETIN_0476 |
Cylon BACnet IP controller firmware has been updated to fix a number of issues. 93.3 KB |
Format: PDF | Date: | ID: ABB_CYLON_BULLETIN_0482 |
Cylon BACnet IP controller firmware has been updated to add Smart Router functionality.
• Support has been added for Full Upload and Download for FBXi, CBXi and FBVi.
• A new product variant, FBXi-X48 has been introduced.
• Modbus limits have been enhanced. • A Unit Free input has been added to the Fusion Air strategy module, which can be used with controller-connected sensors. For this input, the value but not the units are directly displayed on the FusionAir LCD. This could be used, for example, for PM2.5 particulate sensing. 150.24 KB |
Format: PDF | Date: | ID: ABB_CYLON_BULLETIN_0489 |
Zone Temperature Input has been added to the FusionAir module. 107.83 KB |
Format: PDF | Date: | ID: ABB_CYLON_BULLETIN_0493 |
This is an incremental build from the previous version that fixes reported issues and adds enhancements. Also, support has been added for new FBTi-7T7-1U1R controller. 158.86 KB |
Format: PDF | Date: | ID: ABB_CYLON_BULLETIN_0504 |
This is an incremental build from the previous version that fixes reported issues and adds enhancements.
This release adds support for the soon to be released FBTI-6T1-1U1R, FBXi-8R8-X96 and FBXi-8R8-H-X96. 155.04 KB |
Format: PDF | Date: | ID: ABB_CYLON_BULLETIN_0510 |
This is an incremental build from the previous version that fixes reported issues and adds enhancements.
A CBXi-8R8(-H) webpage back-up(.tgz) can now be restored on an FBXi-8R8-X96(-H)
• Enhanced the configurability of the FBXi-8R8-X96(-H) serial ports 98.56 KB |
Format: PDF | Date: | ID: ABB_CYLON_BULLETIN_0520 |
Cylon BACnet controller firmware has been updated to support the FusionAir range of Smart Sensors. 131.19 KB |
Format: PDF | Date: | ID: CYLON_BULLETIN_0474 |
This is an incremental build from the previous version that fixes reported issues and adds enhancements. 147.07 KB |
Format: PDF | Date: | ID: ABB_CYLON_BULLETIN_0521 |
In v 9.3.1 firmware, FBVi/FBTi serial port is “Unassigned” by default. Note: This will be revised in v 9.3.2 or later. 122.51 KB |
Format: PDF | Date: | ID: ABB_CYLON_BULLETIN_0531 |
Outline drawing of FBXi Series in Drawing eXchange Format 3.25 MB |
Format: dxf | Date: | ID: 9AKK108468A0109 |
Outline drawing of FBXi-8R8-H in Drawing eXchange Format 2.63 MB |
Format: dxf | Date: | ID: 9AKK108468A0111 |
Wiring instructions for Smake-Control version of FBXi-8R8-S
Warning: This document must be used in conjunction with MAN0156 ABB Cylon Controls UUKL Smoke Control Design Guide and MAN0157 ABB Cylon Controls UUKL Smoke Control Application Guide which give essential information and considerations for creating and installing UUKL smoke control systems. 597.23 KB |
Format: PDF | Date: | ID: BDS0036 |
The FBXi-8R8-X96-S is a freely programmable BACnet® Controllers with native BACnet/IP communications support. The FBXi series is ideally suited as integration platform for HVAC equipment in UUKL Smoke Control Applications.
Warning: This document must be used in conjunction with MAN0156 ABB Cylon Controls UUKL Smoke Control Design Guide and MAN0157 ABB Cylon Controls UUKL Smoke Control Application Guide which give essential information and considerations for creating and installing UUKL smoke control systems. 377.91 KB |
Format: PDF | Date: | ID: DS0141 |
The FBXi-8R8-X96-S s is a freely programmable BACnet® Controller with native BACnet/IP communications support. The controller is ideally suited for a wide range of applications for intelligent control of HVAC equipment, and electrical systems including lighting control and metering applications. The FBXi-8R8-X96-S supports multi-protocol communications simultaneously including BACnet/IP, BACnet MS/TP, Modbus® TCP and Modbus RTU.
Part of Cylon’s FLXeon Line of BACnet field controllers, the FBXi-8R8-X96-S features support for up to five FLX (Field Level eXpansion) series extension modules providing up to 96 points of control, and a dedicated input for Cylon’s FusionAir smart room sensors. FLX I/O expansion modules are available in a variety of options to allow maximum flexibility in achieving the required point configuration. NOTE: This product is designed to be connected to and to communicate information and data via a network interface. It is your sole responsibility to provide and continuously ensure a secure connection between the product and your network or any other network (as the case may be). It is unacceptable to expose a smoke control system directly to the internet.
Warning: This document must be used in conjunction with MAN0156 ABB Cylon Controls UUKL Smoke Control Design Guide and MAN0157 ABB Cylon Controls UUKL Smoke Control Application Guide which give essential information and considerations for creating and installing UUKL smoke control systems. 4.23 MB |
Format: PDF | Date: | ID: MAN0159 |
Outline drawing of FBXi-8R8 in Drawing eXchange Format 4.17 MB |
Format: dxf | Date: | ID: 9AKK108468A0110 |
CVE-2023-0635 and CVE-2023-0636 have been identified as vulnerabilities in ASPECT, specifically the administrative interface. These vulnerabilities are removed as of v 3.07.01. These vulnerabilities are not exposed in a properly configured system. 4.13 KB |
Format: html | Date: | ID: HT0045 |
1.85 MB |
Format: PDF | Date: | ID: 1SDH000719R0807 |
898.56 KB |
Format: PDF | Date: | ID: 1SDH000720R0807 |
3.1 MB |
Format: PDF | Date: | ID: 1SDH002011A1814 |