Skip to main content

    The Electrifying force for a brighter grid future

    Chicago, IL | May 5 – 7, 2026

    Register to attend Presentation schedule

    The Electrifying force for a brighter grid future

    Chicago, IL | May 5 - 7, 2026

    Register to attend Presentation schedule

    Visit ABB at booth #1131

    When it comes to modernizing the grid infrastructure for the energy transition, you need the right partner. A partner who delivers proven grid expertise from a team dedicated to your unique challenges. And one who supports that team with innovations designed for the future needs of your grid while being rooted in over 140 years of electrification excellence.

    ABB is your T&D partner.

    Elevate Your Experience: Top Reasons to Prioritize ABB at IEEE T&D

    Experience Innovation: Hands-On & Virtual Showcases

    Get hands-on with ABB’s latest innovations. Evaluate live equipment, including the R-MAG outdoor circuit breaker, ANSI medium voltage digital switchgear, Elastimold™ Tru-Break solid dielectric switchgear, Relion® relays, and SSC600 for Centralized Protection. Beyond the hardware, explore our entire recloser portfolio on an interactive digital display that showcases product features and offers real-time demonstrations. Experience the build quality and field-ready engineering that sets ABB apart.

    R-MAG® Circuit Breaker

    Provides advanced fault detection and automated restoration for overhead networks. Built for harsh environments, it combines vacuum interruption with intelligent controls for reliable, maintenance-free operation.

    Learn more

    ANSI MV Digital Switchgear

    ABB's latest innovation in medium-voltage distribution—a fully digital switchgear platform. A compact, modular solution integrating advanced sensing and communication for next-generation smart grid applications.

    Learn more

    Elastimold™ Tru-break Switchgear

    Our single- and three-phase models feature a visible-break module, allowing crews to visually verify the isolating gap. Switch with confidence and ensure a safe, de-energized environment before grounding.

    Learn more

    Medium Voltage Reclosers

    ABB reclosers ensure reliability and overcurrent protection from distribution feeder to the substation, with options like the self-powered Eagle (up to 27kV), GridShield® (up to 38kV), and flexible OVR series for grid modernization.

    Learn more

    Solid-Dielectric Reclosers

    Available in single, three, and triple-single phase, Elastimold™ molded vacuum reclosers offer light-weight, flexible protection for 15–38 kV overhead lines.

    Learn more

    Utility Connectors

    Homac® offers a comprehensive portfolio of reliable overhead, underground, and substation connectors, including Flood-Seal® street lighting solutions and custom network components designed for safe, high-quality utility connections.

    Learn more

    Current-Limiting Fuses

    Industry-leading Hi-Tech® current-limiting fuses provide maximum protection in cost-efficient form factors, featuring the Valiant series, which combines two decades of field-tested technology with a new visual indicating mechanism.

    Learn more

    Protection and Control

    The Relion® family provides a comprehensive range of protection, control, and supervision products for ANSI applications, utilizing IEC 61850 standards to ensure interoperable, future-proof solutions backed by ABB’s global expertise.

    Learn more

    Centralized Protection and Control

    The SSC600 centralizes substation protection and control into a single, IEC 61850-compliant device for streamlined engineering and total grid visibility.

    Learn more

    Where the Physical Grid Meets Digital Intelligence: Live Demos Daily

    Discover the power of the ABB ecosystem. Explore how our comprehensive product portfolio integrates seamlessly with advanced digital automation, featuring Microgrid Controls, Substation SCADA, and AI-driven Intelligent Substations for predictive fault detection. See complete system architectures that accelerate deployment and maximize ROI.

    Image
    Microgrid Solutions
    Microgrid Controls

    ABB’s microgrid solutions enable localized, decentralized power that operates independently or grid-connected to ensure a stable, reliable supply during outages.

    Learn more

    Image
    Substation SCADA
    Substation SCADA

    ABB’s SCADA solution acts as a nerve center for power distribution, providing intelligent monitoring and remote control to unlock enhanced reliability and operational efficiency.

    Learn more

    Image
    Intelligent Substation
    Intelligent Substation

    ABB’s Digital Substation integrates AI-driven cloud computing, digital sensors, and centralized control into a compact design that eliminates miles of cabling, reduces installation time, and maintenance.

    Learn more

     

    The Grid’s Brightest Minds: Technical Sessions You Can’t Miss

    Attend 20 technical sessions across three days covering Grid Automation, AI-driven capabilities, and advanced distribution solutions. Each 30-minute presentation includes live product demos and Q&A with ABB engineers. Limited to 20 seats per session—sign up at the welcome desk. First 20 attendees receive exclusive Stanley tumbler giveaways.

    Tuesday,
    May 6
    10:30
    AM
    11:30
    AM

    Elastimold™ Cold Shrink Elbow Demonstration

    12:30
    PM
    1:30
    PM

    Elastimold™ Cold Shrink Elbow Demonstration

    2:30
    PM
    3:30
    PM

    Elastimold™ Cold Shrink Elbow Demonstration

    4:30
    PM
    Wednesday,
    May 6
    10:30
    AM

    Elastimold™ Cold Shrink Elbow Demonstration

    11:30
    AM
    12:30
    PM

    Elastimold™ Cold Shrink Elbow Demonstration

    1:30
    PM
    2:30
    PM

    Elastimold™ Cold Shrink Elbow Demonstration

    3:30
    PM
    4:30
    PM

    Elastimold™ Cold Shrink Elbow Demonstration

    5:30
    PM
    Thursday,
    May 7
    10:30
    AM
    11:30
    AM

    Elastimold™ Cold Shrink Elbow Demonstration

    12:30
    PM
    1:30
    PM

    Elastimold™ Cold Shrink Elbow Demonstration

    2:30
    PM
    ABB Stanley tumbler
    Sign up and stay for the entire demo and receive a Stanley Tumbler!

    Electrifying the Track: The ABB NASCAR EV Experience

    Positioned at the center of our booth, the 1,360-horsepower ABB NASCAR EV prototype represents the pinnacle of electric vehicle engineering. This fully electric race car demonstrates how ABB electrification technology scales from the racetrack to the utility grid—proving that high-performance power systems can be both sustainable and reliable.

    NASCAR driver David Ragan, the official test driver for the ABB NASCAR EV prototype, will be available for meet-and-greets, photo opportunities, and discussions about the future of electric racing. Learn how the same principles that power this 200+ mph race car apply to utility-scale grid infrastructure.

    Learn more

    Learn more

    Innovate Your Wardrobe: Pick Your Custom ABB Hat & One-of-a-Kind Patch

    Image
    ABB Custom embroidered hats

    Show Your Spark

    Design Your Personalized ABB Hat.

    Stop by our Hat Patch Bar and pick a unique design like 'CONTROL FREAK', 'MAGNETIC PERSONALITY', or 'I'M ON A POWER TRIP' (while supplies last!)

    Network with us

    Network with us

    Enjoy a cup of coffee or bottle of water
    • Tuesday, May 5
    • Wednesday, May 6
    • Thursday, May 7
    Come to our Power Hour and relax with a beer
    • Wednesday, May 6 from 4:30 – 6:30 pm

    Find us at IEEE T&D 2026

    Event Details
    Event: IEEE PES Transmission & Distribution Conference & Exposition 2026
    Dates: May 5–7, 2026
    Venue: McCormick Place South Building, Chicago, IL
    ABB Booth: #1131
    Show Hours: Tuesday 10:00 AM – 5:00 PM
    Wednesday 10:00 AM – 6:00 PM
    Thursday 10:00 AM – 3:00 PM

     

    Connect on Social Media
    Follow our IEEE T&D 2026 coverage:
    LinkedIn: @ABBElectrification
    Hashtags: #IEEETD2026 #ABBElectrification
    #GridModernization

    Contact us

    Image
    IEEE 2026 booth map