Skip to main content

Medium Voltage Reclosers

Reclosers are predominantly located on the distribution feeder, though as the continuous and interrupting current ratings increase, they are seen in substations, where traditionally a circuit breaker would be located. Reclosers have two basic functions on the distribution system: reliability and overcurrent protection.
 

Single-phase, self-powered vacuum interrupting recloser
Solid dielectric vacuum recloser for smart grid applications up to 38kV
A flexible and reliable recloser for grid modernization and optimization