Skip to main content

R-MAG - Outdoor Magnetically Actuated Circuit Breaker

ABB R-MAG - Outdoor Magnetically Actuated Circuit Breaker

R-MAG industry-proven magnetic circuit breaker 

The R-MAG® circuit breaker for medium voltage primary substations enables ABB to meet and exceed the industry standard for safety and reliability. Magnetically actuated, the R-MAG circuit breaker has fewer moving parts and requires less maintenance than breakers with traditional spring mechanisms. The durable R-MAG circuit breaker design and low maintenance requirement have been field-tested over 20 years  in more than 50,000 installations, in 10+ different countries.


 

Features

  • Designed and tested in accordance with IEEE Std. C37.04, C37.06, C37.09 and IEC 62271-100
  • C2 Class rating for capacitor switching per IEEE Std. C37.04 and IEEE Std. C37.09 (available as an option)
  • Arc-resistant Type 2B enclosure tested in accordance with IEEE Std. C37.20.7 – 2017 (available as an option)
  • Moderate and high seismic qualification as per IEEE Std. 693-2018 available
  • 15.5/27/38 kV voltage classes, up to 3,700 A and up to 40  kA interruption level
  • Unlimited level of customization in control and protection elements
     

Benefits

  • Reduced maintenance with magnetic actuator and easy plug-and-play actuator circuitry
  • Option for Internal Arc Resistant housing tested as per IEEE C37.20.7, Type 2B
  • New housing rated NEMA4 for water ingress protection is ready to withstand sleet, snow, heavy ran, storms and wind driven rain impacting the housing at rates of more than 60Gal/min from any direction
  • Five-year full warranty
  • R-MAG Edge option offers
    • Advanced digital architecture and integrated intelligence
    • Integrates current and voltage sensors with an IEC 61850-compliant IED, creating a fully digital breaker architecture
    • Enhanced with embedded cybersecurity (IEC 62443-4-1 and -4-2), and AI-powered anomaly detection via ABB's CogniEn platform for predictive maintenance and early fault identification


       
Reliability
  • Minimized potential points of failure by having only one moving part in the magnetic actuator operating system
  • Magnetic actuator is rated for 100,000 operations for the 15-27 kV R-MAGs and 50,000 operations for the 38 kV R-MAG
  • ABB world-leading vacuum interrupters rated for 30,000 full load operations
  • Tested for reliability in any environmental conditions from -50°C to +70°C
     
Easy integration
  • Back-up battery footprint reduced by 90%
  • Only 8 seconds charging time from 1-100%; no pre-charge period is required, regardless of extended unutilized time in the yard
  • Flexible solution for any type of relay, control, and test switches
  • Up to 3 CTs, rated for both metering and/or protection, per bushing
     
Reduced operation and maintenance
  • Shorter inspection times and longer maintenance intervals up to 10 years, as there are no coils or motors to replace and there is no gas or oil
  • Reduced spare parts inventory
  • Plug and play design of the ED2.0 electronic control board for rapid replacement in the field