T&B Liquidtight Metallic Fittings
Product offering
- Series 5200/5300 Steel Liquidtight fitting for flexible metallic conduit
- Series 5200/5300 Grounding Steel
- Series 5200AL Aluminum
- Series 5200AL Grounding Aluminum
- Series 5300-HT High Temperature Steel
- Series 5300/9300SST6 Stainless Steel
- Series 5300/9300SST6HT High Temperature Stainless Steel
- Series 5300/9300-NB Nickel Plated Brass
- Series 5200/5300-PT Quick Connect Steel
Series 5200/5300 Steel Liquidtight fittings for LT flexible metallic conduits
- Steel & Malleable Iron, Zinc Chromate Plated
- 3/8” to 6” (12mm to 155mm)
- Straight 45° and 90°
- Insulated & Non-insulated versions
- Temperature Ratings: UL/CSA: -20° to +105°
- UL Listed Ingress Ratings: Indoor: Type 4, 6, 12, 13 Outdoor: Type 3, 3R, 4, 6
- IEC Ingress Ratings: IP 66, IP 67
- UL Listed to UL 514B
Typical applications & conduit solutions
General Purpose - Type LTGU, LTGE, LTGC
Oil Resistant – Type LTOE
Wide Temperature – Type LTTU, LTTE
Computer Blue – Type LTBU
Downloadable resources
Series 5200/5300 Datasheet
Chemical resistance chart
Series 5200AL Aluminum - straight and 90° fittings
- Aluminum
- 3/8” to 4” (12mm to 103mm) Trade sizes
- Non-insulated versions
- Temperature Rating: UL/CSA: -20 to +105°C
- UL Listed Ingress Ratings: Indoor: Type 4, 12, 13 Outdoor: Type 3, 3R, 4
- IEC Ingress Ratings: IP 66, IP 67
- UL Listed to UL 514B
Typical applications & conduit solutions
Aluminum – Type LTAE LTLE
Downloadable Resources
Technical datasheet
Chemical resistance chart
Series 5300-HT “High Temperature” Straight, 45° and 90° Fitting
- Steel & Malleable Iron, Zinc Plated
- 3/8” to 6” (12mm to 155mm)
- Straight 45° and 90°
- Insulated & Non-insulated versions
- Temperature Rating: UL/CSA: -20 to +105°
- UL Listed Ingress Ratings: Indoor: Type 4, 12, 13 Outdoor: Type 3, 3R, 4
- IEC Ingress Ratings: IP 66, IP 67
- UL Listed to UL 514B
Typical applications & conduit solutions
Extreme Temperature – Type LTXE
Wide Temperature – Type LTTU, Type LTZE
Downloadable resources
Technical datasheet
Chemical resistance chart
Series 5300/9300SST6 Stainless Steel 316 Straight, 45° and 90° fittings
- 316 Stainless Steel
- 3/8” to 2” (12mm to 63mm)
- NPT and ISO Metric Threads
- Insulated Version
- Temperature Rating: UL/CSA: -20 to +105°C
- UL Listed Ingress Ratings: Indoor: Type 4, 4X, 12, 13 Outdoor: Type 3, 3R, 4, 4X
- IEC Ingress Ratings: IP 66, IP 67
- UL Listed to UL 514B
- CSA Certified to CSA C22.2, No. 18.3
Typical applications & conduit solutions
General Purpose - Type LT4GE, LT6GE
Food & Bev – Type LT6FE
Series 5200AL Aluminum
Downloadable resources
Technical datasheet
Chemical resistance chart
Series 5300/9300SST6HT “High Temperature” Straight, 45° and 90° fittings
- 316 Stainless Steel
- 3/8” to 2” (12mm to 63mm)
- NPT and ISO metric Threads
- Insulated Version
- Temperature Rating: UL/CSA: -20 to +105°C
- UL Listed Ingress Ratings: Indoor: Type 4, 4X, 12, 13 Outdoor: Type 3, 3R, 4, 4X
- IEC Ingress Ratings: IP 66, IP 67
- UL Listed to UL 514B
- CSA Certified to CSA C22.2, No. 18.3
Typical applications & conduit solutions
Extreme Temperature - Type LT6XE, and LTXE
Downloadable resources
Technical datasheet
Chemical resistance chart
Series 5300/9300-NB Nickel Plated Brass Straight, 45° and 90° fittings
- Nickle Plated Brass
- 3/8” to 2” (12mm to 63mm)
- Insulated Version
- Temperature Rating: UL/CSA: -20 to +105°C
- UL Listed Ingress Ratings: Indoor: Type 4, 4X, 12, 13 Outdoor: Type 3, 3R, 4, 4X
- IEC Ingress Ratings: IP 66, IP 67
- UL Listed to UL 514B
- CSA Certified to CSA C22.2, No. 18.3
Typical applications & conduit solutions
General Purpose - Type LTGU, LTGE, LTGC
Oil Resistant – Type LTOE
Wide Temperature – Type LTTU, LTTE
Computer Blue – Type LTBU
Halogen Free – Type LTZU, LTZE
Downloadable resources
Technical datasheet
Chemical resistance chart
Series 5200/5300-PT “Quick-Connect™” Straight, 45° and 90° fittings
- Steel, Zinc Plated
- 3/8” to 1” (12mm to 25mm)
- Insulated & Non-insulated Versions
- Temperature Rating: UL/CSA: -20 to +105°C
- UL Listed Ingress Ratings: Indoor: Type 4, 12, 13 Outdoor: Type 3, 3R, 4
- UL Listed to UL 514B
- CSA Certified to CSA C22.2, No. 18.3
Typical applications & conduit solutions
General Purpose - Type LTGU, LTGE, LTGC
Oil Resistant – Type LTOE
Downloadable resources