SCG Series - Stainless Steel General Purpose Cable Glands
e-Catalog
              
          Stainless Steel 316L, general purpose cable glands
Stainless steel cable glands for general purpose use, OEM, industrial and commercial applications, where a high level of corrosion resistance may be required.
Features
- Low profile compact cable glands
- Wide cable clamping range
- Excellent corrosion resistance
- Ideal for wet locations
- Operating temperature range (normal use): -20ºC to +100ºC (-4°F to +212°F)
- Operating temperature range (short term): -30ºC to +150ºC (-22°F to +302°F)
- IP66 - IP68 rating (5-Bar 30 mins)
- NEMA 4
 
Material
- Stainless steel 316L construction
- Chloroprene seals
 
Suitable for use
- Non-Armored
- Portable
- Tray
 
Applications
- General purpose
- Panel building
- Light fixture and housings
- Machine building
- Waste treatment