Star Teck Series
Hazardous location glands for Teck cable
STX is the original STAR TECK® fitting for hazardous locations.
Features
- Excellent solution for hazardous location
- Excellent pullout strength
- Robust metallic construction
- Quick and easy installation without disassembly
- Extended clamping Range taking
- Provides grounding continuity of cable armour
- Safe operating temperature range: -40ºC to +90ºC (-40°F to +194°F)
- Type 4/4x IP rating
Materials
- Copper free aluminium Zinc Plated Steel
- PVC coating available for both materials
Suitable for use with Teck and ACWU cable
Applications
- Provides means for passing jacketed metal clad cables through a bulkhead or enclosure in industrial and hazardous areas
- Oil and Gas Industry, Chemical and Industrial markets
- Construction and installation zones where metal clad cables are specified
Contact us
Contact us