T&B Liquidtight Systems
T&B Liquidtight Systems® provides the widest range of flexible metallic conduits, application solutions and trade sizes in the electrical installation marketplace. T&B Liquidtight Systems are designed to perform in a range of applications that include industrial environments, computers, and those that must meet corrosion-resistant, oil-resistant, extreme-temperature, halogen-free and food-grade requirements.
T&B Liquidtight Systems® catalog Contact us
T&B Liquidtight systems provides industrial solutions for Flexible Metallic Conduit (FMC) Protection Systems across a wide variety of application requirements. The T&B Liquidtight systems offer high-quality flexible metallic conduits and seal gaskets with system ingress protection to UL 50/50E, CSA C22.2, and IEC 60529 IP ratings. T&B Liquidtight systems can be used in indoor or outdoor installations to switchgear electrical enclosures, control cabinets, pushbutton stations, motor junction boxes, and more.
Benefits
- Global approvals and certifications including UL, CSA, IEC/EN, CE, RoHS
- Widest range of trade sizes in the industry is from 3/8” to 6” (12mm to 155mm)
- Highest quality liquid-tight fittings including steel/malleable iron, aluminum, stainless steel, high temperature, brass nickel-plated, and push-in variants
- Flexible metallic conduits with the highest quality cores and smooth extruded jackets
- Protection from corrosion, oils, chemicals, solvents, water hose down, UV, low smoke & toxicity environments
- System Ingress ratings per UL50/50E, CSA, and IEC IP, matching enclosure system ingress ratings
- Complete global technical documentation and time-saving selection tools
Liquidtight application profiles
Click on the title to download
|
|
|
|
|
|
|