ProLine Circuit Breaker
The ProLine Circuit Breaker is the industry's first UL approved current limiting breaker to be used in a panelboard application.
Features
- Contact position window
- Independent thermal magnetic trip units
- Pluggable breaker with non-energized bolt-on screw
Benefits
- Current limiting acc. to UL489
- Up to 240V & 277/480Y VAC
- 10KAIC with main lug only
- 35KAIC series rating with T3/T5 Main
- K curve
- 1A to 100A