The SACE® Tmax® XT molded case circuit breaker (MCCB) range helps ensure extreme performance and protection features up to 1200 amps, globally certified UL/IEC/CSA
Q-Line Miniature Circuit Breakers series include TH(H)QC cable-in, cable-out (lug-lug), TH(H)QB in bolt-on, and TH(H)QB-RC ring lug versions. All of them are available in 15A…