Skip to main content

SACE FORMULA

ABB SACE FORMULA molded case circuit breaker

The SACE® FORMULA™ Molded Case Circuit Breakers (MCCB) bring simplicity and quality together in some of the smallest dimensions available. The UL offering consists of two frames, A1 and A2, which reach up to 100 A and 250 A respectively. Both frames are available in the fixed version with front terminals and can be installed directly on the back plate of cubicles.

Features

Ready to use
Fixed Long Time (Overload) and Instantaneous (Short Circuit) protection settings for the trip units, multiple polarities dedicated to various application, and accompanying range of accessories save time putting FORMULA into service

Easy to order and to use
Quick and easy selections with 1,2,3-pole versions of the circuit breakers, makes ordering easy and ready for use immediately.

Compact and competitive
Extremely compact dimensions and coordinated depths mean standardized dimensions and savings in distribution board design.
 

Certifications and standards

The SACE® FORMULA™ Molded Case Circuit Breakers (MCCB) and accessories are designed, manufactured and tested in conformity with:

  • UL 489
  • IEC 60947-2 standard;
  • EC “Low Voltage Directive” (LVD) N° 2006/95/EC
  • EC “Electromagnetic Compatibility Directive” (EMC) 2004/108/CE 
     

ABB Quality System conforms to the following Standards:

  • ISO 9001 international Standard;
  • EN ISO 9001 (equivalent) European Standards;
  • UNI EN ISO 9001 (equivalent) Italian Standards;
  • IRIS International Railway Industry Standard.
     

ABB Quality System obtained its first certification with RINA certification body in 1990.

Attention to protection of the environment is a priority for ABB. Confirmation of this is an Environmental Management System certified by RINA in conformity with the International ISO14001 Standard. In 1999, the Environmental Management System was integrated with the Occupational Health and Safety Management System according to the OHSAS 18001 Standard and later, in 2005, with the SA 8000 (Social Accountability 8000) Standard, committing itself to respect of business ethics and working conditions.