Skip to main content

SACE Emax 2 Retrofill Circuit Breaker

SACE® Emax 2 Retrofill Circuit Breakers are designed to retrofill the existing low-voltage circuit breaker compartment with a streamlined solution that gives the switchgear a new lease on life. Emax 2 Retro-fills replace the existing legacy breaker with a modern breaker without the need for cubicle bus or racking modifications. This means minimal downtime while making the change.

Compatible with existing legacy switchgear, the Emax 2 Retrofill Circuit Breaker is tested to interrupt ratings equal to or greater than the legacy breaker it replaces. The retrofill circuit breaker meets the standards and testing criteria of the latest version of ANSI, NEMA, and IEEE.
 

Contact Us

1-888-434-7378 (US)
1-540-387-8617 (Int'l)

 

Available retrofill solutions include:

  • Legacy GE AK, AKR, and WavePro Breakers (Direct Replacement or Cradle-in-cradle)
  • Legacy ABB Emax, New Emax Breakers (Up to 5000A, Direct Replacement)
  • BBC K-Line Plus (up to 2000A frames, Cradle-in-cradle)
  • BBC LK/MB/MBE (Cradle-in-Cradle up to 3200A, Direct Replacement up to 4200A)
  • Legacy Westinghouse DB25 and DB50 (600A – 1600A, Cradle-in-cradle)
  • Legacy GE Entelliguard G UL Breakers  (up to 3200A Direct Replacement)

Features

  • UL listed (tested in original GE gear)
  • Option to increase short circuit rating on AK-25 and AKR-30S while maintaining UL listing
  • Available remote racking device
  • High-quality modern mechanism means a lower maintenance circuit breaker
  • Through-door racking
  • Single finger cluster design generates less heat, provides a solid, reliable connection and re-duces number of failure mode points when compared to designs with finger clusters on both the cassette and circuit breaker (Direct Replacement models)
  • Factory pre-wiring for WavePro retrofill simplifies operation
  • Easy field wiring of AK-AKR retrofill with ABB provided AS-IS drawings
  • Retrofill solutions are always provided with door adaptation kits

Benefits

Reduced project and labor costs
  • Retains existing switchgear structure, conduits, cabling and footprint
  • Secondary disconnect wiring connection works without modifications to your switchgear
  • Innovative neutral CT adapter design allows you to use existing neutral CT in your switchgear
  • Maintains UL listings without additional charges
     
Minimized downtime
  • Minimal or no cubicle modifications means decreased change-out times
  • Compatible with shutters racking mechanism in existing circuit breaker cubicles
  • Interfaces with original cubicle secondary disconnects, position switches and neutral disconnects
     
Protection for people and equipment
  • Exclusive Ekip Trip Unit technology uses zone selective interlocking (ZSI), Dual setting protection, reduced energy let-through (RELT), and helps reduce arc flash energy without sacrificing selectivity settings.
  • Trip unit and all indicators are visible through the door; through-the-door and remote racking helps reduce exposure to arc flash or electrical shock.
     
Continuous operation

PREDICT feature in Sensorfact™ for Predictive Maintenance. Reduction of the total life cost of the switchgear and spare parts availability. Diagnosis and installation with Ekip Connect Software.
 

Sustainability

Helps extend the life span of your electrical equipment by keeping it operational and efficient, without costly cubicle modifications. Helps to reduce energy use and carbon emissions.