Skip to main content

Sensorfact

ABB SensorFact Energy monitoring & AI insights

Energy monitoring and AI insights
By combining real-time monitoring, actionable insights, and seamless integration, Sensorfact™ helps companies reduce costs, improve efficiency, and meet sustainability goals. The platform's adaptive technology evolves with your operations, ensuring long-term value and measurable impact.

Direct integration with ABB smart circuit breakers — including SACE® Emax 2, Emax 3, and Tmax® XT — means no extra meters or sensors are required, reducing installation time, wiring, and hardware costs while ensuring high‑accuracy measurements built right into the device. ABB gateways allow fast, plug‑and‑play onboarding with minimal engineering effort. 

Features and benefits

  • AI driven insights with predictive and prescriptive analytics
  • Sensor to cloud monitoring enables rapid deployment
  • Identifies hidden inefficiencies at device level
  • Scalable architecture
  • Complements ABB on-premise solutions with cloud capabilities
  • Monitor Current, voltage, active, reactive and apparent power and energies
  • Power quality: power factor, frequency, harmonics up to the 50th and Total Harmonic distortion (THD)
     

Components

  • Plug-and-play sensors for non-ABB devices (Sensorfact™ Expansion SaaS)
  • ABB devices are natively integrated
  • Gateways
    • Edge industrial gateway, Lite Panel Pro or Ekip Com Hub
  • Cloud based analytics platform (Sensorfact™ Fusion and Expansion SaaS)
     

Connectivity and protocols

  • Device to gateway: Modbus RTU or Modbus TCP
  • Gateway to cloud: Ethernet, WiFi, or cellular
  • Native cloud solution with continuous updates and AI model improvements
     

Integration

  • Direct integration with ABB devices (Sensorfact™ Fusion SaaS)
  • Sensorfact™ Expansion SaaS
    • Multi utility monitoring including gas, water, CO2 with expansion sensors
    • Any electrical or flow sensors
    • Predictive analytics with vibration sensors
       

Connected devices

  • Lite Panel Pro – 90 Modbus TCP & 30 Modbus RTU
  • Edge Industrial Gateway – 45 Modbus TCP / 15 Modbus RTU
  • Ekip Com Hub – 30 Modbus TCP/RTU