SACE Emax 3
Electrification is accelerating, and distributed energy resources are expanding, driving an urgent need for smarter, more adaptive electrical systems. At the same time, project timelines are shrinking, demanding faster deployment, commissioning, and startup. Cybersecurity threats are escalating, leaving critical devices increasingly vulnerable to unauthorized access and firmware tampering. Sustainability is increasingly defined by circular design principles—eliminating waste, extending product life, and reducing system complexity—while organizations everywhere face mounting pressure to cut operating costs without sacrificing uptime or reliability.
Anticipate change. Protect your future.
SACE® Emax 3 has been expertly engineered to deliver adaptive, reliable, and secure solutions that meet the evolving demands of electrical distribution—addressing today’s toughest industry challenges while preparing for what's next.
SACE® EMAX 3. SOLVING WHAT'S NEXT.


SYSTEM INTEGRATION AND EVOLUTION
Solve for scalable/ future proof designs.
- New Ekip Aware trip unit
- Digital upgrade architecture
- Enhanced communication and daisy-chain capabilities
- Backward compatibility with Emax 2


POWER
QUALITY
Solve for reliability by knowing what happened – and why.
- Class 0.5% Certification for Active Power and Energy
- Enhanced Dataloggers for event recording
- Integrated Network Analyzer
- THD and TDD Analysis


ASSET MANAGEMENT
Solve for the future of maintenance: insight-driven, not time-driven.
- Temperature monitoring: Wireless ambient, busbar and internal sensors
- Sense accessories: Health and diagnostics
- Predictive maintenance: Algorithm based on installation conditions


POWER MANAGEMENT
Solve for seamless source transfer without the complexity.
Custom Logics: Embedded programmable controller
- LEVEL 1: Ready-to-go ATO solutions
- LEVEL 2: Adaptive capability
- LEVEL 3: Design from scratch
- Graphical interface design tool


CYBERSECURITY
Solve for security in a digital age.
- First circuit breaker designed and tested to IEC 62443-4-2 security level 2 (SL2)
- Digitally signed firmware
- Secure storage
- Role management
- Third-party certification


EXPANDED PROTECTION
Solve for protection that safeguards what matters most.
- Integrated arc flash protection
- Enhanced RELT for NEC 240.87
- Advanced MDGF: Integrated breaker-to-breaker sensing
- Dual and triple settings
- Embedded remote racking (RRD-E)
- Enhanced locking devices
Technical specifications
E1.3
UL / ANSI:
- Amp Range: 250 – 1200A
- Interrupting Rating: Up to 65kAIC @ 508VAC (480VAC) & 42kAIC @ 635VAC (600VAC)
IEC:
- Amp Range: 250 – 1600A
- Interrupting Rating: Up to 66kAIC @ 440VAC & 50kAIC @ 690VAC
E2.3
UL / ANSI:
- Amp Range: 250 – 2000A
- Interrupting Rating: Up to 100kAIC @ 508VAC (480VAC) & 85kAIC @ 635VAC (600VAC)
IEC:
- Amp Range: 250 – 2500A
- Interrupting Rating: Up to 100kAIC @ 440VAC & 85kAIC @ 690VAC
E4.3
UL / ANSI:
- Amp Range: 800 – 3600A
- Interrupting Rating: Up to 100kAIC @ 508VAC (480VAC) & 100kAIC @ 635VAC (600VAC)
IEC:
- Amp Range: 2000 – 4000A
- Interrupting Rating: Up to 150kAIC @ 440VAC & 100kAIC @ 690VAC
E6.3
UL / ANSI:
- Amp Range: 4000 – 6000A
- Interrupting Rating: Up to 100kAIC @ 508VAC (480VAC) & 100kAIC @ 635VAC (600VAC)
IEC:
- Amp Range: 4000 – 6300A
- Interrupting Rating: Up to 150kAIC @ 440VAC & 120kAIC @ 690VAC