ReliaGear LV SG Switchgear
ReliaGear® LV SG low voltage switchgear incorporates the latest in switchgear technology, such as SACE® Emax 2 air circuit breakers, and offers a variety of ratings to meet your most demanding needs.
ReliaGear LV SG offers main bus ratings from 2000 A to 8000 A, using SACE Emax 2 ACBs with frame sizes ranging from 800 A to 6000 A. Available in four envelope sizes - E1.2, E2.2, E4.2, and E6.2 - ReliaGear LV SG complies with nominal equipment class standards up to 600 V.
Image
Take switchgear innovation to the next level
Safe. Smart. Sustainable
Enhanced protection
- Closed door racking
- ZSI on instantaneous
- RELT ready
- Full remote operation
- Padlocking
Easy to install
- Integrated auto transfer
- 1% metering option
- 8 different communication protocols
- Bluetooth connectivity
Outstanding reliability
- ABB Ability™ (PM data)
- Ekip Connect for settings uploads
- Ekip Connect commissioning reports
- User replaceable accessories (fast and simple)
Features and benefits
- Footprint: E1.2 envelope integration provides a 15-inch minimum four-high stack width.
- Enhancement: E6.2 provides a 5000 A natural ventilated configuration where reliability is a concern and a forced ventilated 6000 A for maximum current usage.
- Metering: Ekip trip unit with high accuracy measurement, optional; Integral 1 percent metering; no external CTs, PTs or meters required.
- Functionality: M-T-M or Utility-Gen auto transfer built in to the Ekip Trip Unit. No external relays, PLCs or devices required. With optional sync check module on breaker for closed transitions.
- Accuracy: current 0.5%, voltage 0.5%, power 1%, energy 1%
- Low current detection, starting from 0.4% of In
- Perfectly suitable for SCADA integration
- Analysis of energy demand
- Build America, Buy America, 2 CFR Part 184, learn more