Skip to main content

NEMA Starters, Open and Enclosed CR300/CR400/CR500

ABB NEMA starters open and enclosed CR300 CR400 CR500

Proven for the toughest industrial applications

The CR300/CR400/CR500 NEMA-rated controls are a complete offering of full voltage non-reversing, reversing and multi-speed contactors and motor starters. They encompass NEMA sizes 00–6 (600 V, 400 HP max.), including UL listed combination and non-combination starters, available in NEMA Type 1, 3R, 12, 4 and 4X enclosures.

BABA
Build America, Buy America, 2 CFR Part 184 options available, learn more

Features and benefits

Support
  • Reliability – combining decades of legacy with proven innovation
  • Full training – expert guidance from ABB
  • Built-in innovation – with integrated ABB technology, including AF and NEMA 300 contactors and SACE Tmax XT circuit breakers
     
Simplicity
  • Easy ordering – streamlined configuration, ordering and tracking
  • Flexibility – one robust, tool-free enclosure for countless configurations
  • Customizable – modifications and accessory kits to suit most applications
     
Speed
  • Fast shipping – is as little as 2 business days
  • Reduced lead time – even for custom configurations
  • Installation-ready – factory assembled and 100% UL/cUL certified