ProS Enclosed Starters
Plug and play – control made simple
ProS enclosed starters are plug and play motor control solutions engineered for the pace of modern distribution. Designed as modular, pre-wired kits, ProS enables fast assembly, flexible configuration, and rapid deployment. Backed by ABB’s proven reliability and robust product performance, ProS delivers smart, field-ready control that moves with your business: efficient, adaptable, and built for real-world demands.
Merchandised ProS
Fast ship option for plug and play motor control solutions
Flexibility
Merchandised ProS is a modular, kit-based system with fewer panels that cover a wide range of applications, designed to adapt to each job. Merchandised ProS can be assembled in field using pre-wired pilot devices and transformer kits to create custom setups.
Speed to market
Merchandised ProS is stocked locally through ABB distributors. Standardized kits and common voltages cut down quoting, ordering, and inventory complexity. The result is fewer delays and faster job site readiness, from shelf to site.
Install-ready
Merchandised ProS kits arrive pre-wired, pre-tested and ready for plug and play, reducing setup time and avoiding field errors. These compact enclosures save space and install easily - no specialized wiring skills required to connect.
Features and benefits
- Across the line (D.O.L.) and 2 speeds starters, cULus 508A
- Maximum horsepower rating up to 100HP at 600VAC
- NEMA rated, size 00 to 4
- Metal enclosure types 1, 4/12, 4X stainless steel
- Non-reversing or reversing, single phase or 3-phase
- Padlockable cover
- Captive terminal screws
- Touch safe design
- Pre-tested kits
Pre-tested kits