Starters ProS Enclosed StartersNEMA rated, ProS enclosed starters are plug and play motor control solutions engineered for the pace of modern distribution. CR101/CR1062 Manual Full Voltage StarterNEMA rated, providing dependable starting and overload protection for single-phase motors up to one horsepower (115 or 230 Volts). Electronic Compact Starters ABB compact starters combine solid-state electronics and mechanical relays for integrated motor control with overload protection and emergency stop. IEC Manual Motor StartersA complete manual motor starter, providing on/off switching as well as short-circuit and overload protection in a single, compact unit. NEMA Starters, Open and Enclosed CR300/CR400/CR500A complete offering of full voltage non-reversing, reversing, and multi-speed contactors and motor starters. A proven product line for the toughest industrial applications. Related Tools NEMA Contactors/Starters Configurator Publications Application and TechnicalBrochuresCatalogs and Buyers GuidesDrawings-Outline and DimensionalInstallation and InstructionPresentationsRenewal Parts Other Contactors & Starters Contactors IEC Overload Relays IEC Contactor Relays IEC Universal Motor Controllers Lighting Contactors Definite Purpose Contactors Pump Panels NEMA Medium Voltage Contactors