CR-U Pluggable Universal Relays
Pluggable universal interface relays
The ABB CR-U pluggable interface relay range is used for electrical isolation, amplification and signal matching between the electronic controls – PLC, iPC or field bus systems – and the sensor / actuator level. The CR-U range offers up to 3 contacts in one relay with an integrate test button, facilitating quick and easy commissioning. There are 12 different coil voltages available to suite applications worldwide.
Features
- 13 different coil voltages 12-220 V DC /12-230 V AC
- 2 c/o contacts (10 A), 3 c/o contacts (10 A)
- With or without integrated LED
- Integrated test button for manual actuation and locking of the output contacts
- Logic and standard sockets
- Pluggable function modules such as RC elements and varistors available
Benefits
- Up to 3 contacts in one relay reduce wiring time
- Manual test button reduces testing time
- Customizable with pluggable function modules