T&B Liquidtight Systems Type A Liquidtight Flexible Non-metallic Conduit & Fittings
ABB’s T&B Liquidtight Systems® brand offers a complete portfolio of non-metallic Type A system solutions suitable for general purpose and food and beverage applications. If your installation calls for a liquid-tight Type A solution, T&B Liquidtight Systems has you covered.
Features
- Steel, stainless steel and non-metallic fittings
- 3⁄8 to 2" trade sizes
- Straight, 45° and 90° elbow fittings
- Reinforced heavy-duty non-metallic conduits, now available with an antimicrobial* jacket
- Excellent corrosion protection
- Superior, reliable ingress protection
- UL listed
*Antimicrobial properties are limited to the product only
Applications
- Food & Beverage equipment
- Pharmaceuticals
- Packaging equipment
- Food processing
- Meatpacking
- Bottling and canning
- Mixers, blenders and fillers
Products
Image