T&B Liquidtight Systems Type A Non-metallic Liquid-tight Fittings
Helps prevent downtime with a fully non-metallic, corrosion-resistant, liquid-tight system available in larger sizes up to 2 inches.
Help prevent downtime
Engineered for washdown, wet and corrosive industrial environments, the advanced T&B Liquidtight Systems® Type A non-metallic liquid-tight solution from ABB Installation Products is fully non-metallic and delivers long-lasting protection. With Type A flexible conduit, fittings and locknuts designed to resist corrosion, it helps maximize uptime, minimize maintenance and keep your operations running smoothly.
Key benefits
ABB's Type A non-metallic liquid-tight solution is corrosion-resistant and helps provide lower cost with simple installation.
- Fully non-metallic system
- Glass-filled reinforced thermoplastic
- ½” to 2" trade sizes
- Resists corrosion, chemicals and moisture
- Superior, reliable ingress protection
- UL listed and RoHS compliant
Image
Applications
- Chemical
- Food processing
- General purpose
- Pump stations
- Water and wastewater
Technical data
Image