NCX Non-interchangeable Fused Cutout
The NCX cutout provides safe, reliable over-current protection for equipment that may be damaged by system overload or fault conditions, 15-27 kV, 100-300 A, extended interrupting ratings up to 20 kA.
Features
- Non-interchangeable fuse holder design
- Porcelain or silicone rubber insulators
- Polymer concrete, moisture-proof tube and combination arrester options available on certain ratings
Benefits
- Provides visible indication of fuse operation and a visible break sectionalizing point for maintenance personnel
- Application flexibility
- Outstanding performance
- Easy installation
- Trouble-free operation and long life