Skip to main content

5 kV–34.5 kV Voltage Transformers

15 and 25 kV, indoor, 95 and 125 kV BIL; Primary volts: VIL-95 & 95S: 2400-14560, VIL-12 & 12S: 7200-24000; 60 Hz
5 kV, indoor, 60 kV BIL, primary volts: 2400-4800, 60 Hz
8.7-34.5 kV, indoor, 75-200 kV BIL, primary volts: 2400-34500, 60 Hz
25 kV volt, indoor or outdoor, 150 kV BIL, primary volts: 10392 - 25000, 60 Hz
8.7 - 34.5 kV, outdoor, 75 - 200 kV BIL, primary volts: 7200 - 20125 V, 60 Hz
5-34.5 kV, outdoor, 60-200 kV BIL, primary volts: 2400-34500, 60 Hz
8.7 - 34.5 kV, outdoor, 75-200 kV BIL, primary volts 2400-34500, 60 Hz
25 - 34.5 kV, outdoor, 150 - 200 kV BIL, 60 Hz
15-34.5 kV, outdoor, 110-200 kV BIL, 60 Hertz, Minimum operating temperature: -50 °C, ResiVolt™ Technology