Meter Combos
ReliaHome® meter combos are available in a variety of configurations including meter main, single main top/bottom, single main side-by-side, and dual main. EUSERC approved designs, plug-on neutral designs, and solar ready meter combos are available. ReliaHome meter combos are engineered with high-quality materials for extended durability. Their optimized design allows for easier and faster installation. Solar ready meter combos are used in residential applications that use solar photovoltaic (PV) power to optimize reliability and protection. Solar ready meter combos comply with the National Electric Code (NEC) for use with a PV power source. These meter combos can handle current up to 120% of the bus ampacity, using standard back fed circuit breakers. For all types of meter combos, check with your local utility to determine appropriate specifications and requirements.