PowerMark™ PRO
PowerMark™ PRO Load Center is an essential electrical component to receive and distribute power from the utility source throughout residential applications.
With advanced plug-on neutral electronic circuit breakers that attach to the neutral bus using ABB’s unique ReliaLock™ connection feature and round plug-on neutral bars, PowerMark PRO's features enable you to perform faster and more efficient circuit breaker installations. Plus, the convenient and elevated factory-installed neutral and ground bars simplify wiring, helping reduce labor time and project costs.
Features & Benefits
Ease of installation
Maximizes gutter space — Plug-on neutral AFCI, GFCI, and DFCI breakers
Simplifies retrofits — AFCI shared neutral lets you perform retrofits with ease, regardless of existing shared or mixed neutrals, and still meet UL standards
Easier wire installation — Elevated neutral bars
Quicker mounting — Drywall-locating mounting depth location tab
Convenient installation — Diamond key knockouts and new knockout pattern
Flexible design
User friendly — For the main lug load center, the ground bar and ground lug are factory installed
Faster field installs — For the main breaker load center, the ground lug is a provided standard for field installation, as required
More room to work — 100% neutral terminations for all your needs
Common breaker platform — Stocking strategy is simplified
Increased Reliability
Protection from environmental challenges — Tin-plated copper bus to prevent corrosion
Rugged — Steel breaker mounting rail
Durable — One-piece interior
Multifunctional — Suitable for use as service entrance equipment, and all main lug load centers are convertible to the main circuit breaker
Built to last- Galvanized box
Applications
- New home construction
- Multifamily
- Residential Renovation
Technical Specifications
- Standard main breaker range from 100A to 225A. Main breaker amperages of 40A to 90A can be achieved using accessory MCB mounting kit on 125A PLM versions
- Available in 8-42 circuit capacity
- 22k AIC main breaker, series rated 22kA/10kA
- Single-phase, three-wire, 120/240VAC
- 60/75°C conductor rating
Certifications & Standards
- UL listed panelboards No.67
Incentives
HomeSphere logo represents products that qualify for builder incentives. Learn more: www.homesphere.com