Skip to main content

Meter Combos

ReliaHome™ meter combos are available in a variety of configurations including meter main, single main top/bottom, single main side-by-side, and dual main. EUSERC approved designs, plug-on neutral designs, and solar ready meter combos are available. ReliaHome meter combos are engineered with high-quality materials for extended durability. Their optimized design allows for easier and faster installation. Solar ready meter combos are used in residential applications that use solar photovoltaic (PV) power to optimize reliability and protection. Solar ready meter combos comply with the National Electric Code (NEC) for use with a PV power source. These meter combos can handle current up to 120% of the bus ampacity, using standard back fed circuit breakers. For all types of meter combos, check with your local utility to determine appropriate specifications and requirements.
 

The dual main offering includes a meter socket, two main breaker spaces separated by a barrier. Ring and ringless versions are available up to 400 A. 
The meter main offering includes a meter socket with a single main breaker supporting up to 200 A.
The single main EUSERC offering is optimized with available plug-on neutral designs. Solar ready and extra-wide options are available.
The single main offering is optimized with available plug-on neutral designs. Ring and ringless versions are available up to 225 A. Solar ready options are also available.
The single main EUSERC offering is optimized with available plug on neutral designs. Solar ready, ring versions, and extra-wide options are available.