Skip to main content

Residential Load Centers

Advanced plug-on neutral circuit breakers with ReliaLock connection feature, elevated integrated ground bars enable a safer and easier, installation.
Designed to control the distribution of energy throughout the house. Their unique features enable a safe, fast and easy installation.
Designed to control the distribution of energy throughout the house. Their unique features enable a safe, fast and easy installation.
Include feed-thru lugs that can be used on main lug or main breaker interiors to feed additional load centers downstream.
Feature a non-corrosive and highly durable enclosure ideal for indoor and outdoor applications.
Featuring the top of the line ABB Formula A circuit breakers, PowerMark Gold™ Meter Socket provides increased reliability and maximum circuit layout flexibility.
Features ground fault circuit interrupter, factory-installed neutral, and ground bar, and a weather-proof enclosure making it the smart choice for pools and spas.