Skip to main content

Dual Mains

ReliaHome Meter Combos Dual Main

ReliaHome™ is the new, innovative, comprehensive residential portfolio under the ABB brand. The dual main offering includes a meter socket, two main breaker spaces separated by a barrier to meet service disconnect requirements, and 8-24 single pole “1 branch spaces. 

Innovative features make installation and inventory management easy with these load centers. By providing ABB universally compatible ReliaHome residential circuit breakers, ABB offers a complete and reliable solution that can be stocked and installed with confidence. 

Features and benefits

Easy to install
  • Save on installation time – self-leveling center keyhole mounting, tangential knockouts
     
Easy to rely on
  • Built to last – galvanized, rust-resistant enclosures ensure quality and performance
     
Easy to work with
  • Common circuit breaker platform – simplified stocking strategy across all ReliaHome products
  • Availability – expansive national distributor and retail network
     

Product details

  • Galvanized enclosures
  • Backed out neutral screws on select models
  • Copper bus
  • Factory and field installed main breakers
  • Standard 12/18 limited warranty
     

Technical specifications

  • Single phase, 3-wire
  • Up to 8-24 single pole 1” spaces
  • 120/240VAC
  • Up to 400A
  • Barrier for service disconnects 
  • Outdoor NEMA 3R
  • UL67 certified
     

Applications

  • Residential
  • New home construction 
  • Residential renovation