Skip to main content

ReliaHome Plug-on Neutral P-Series & P-Series+

ReliaHome Plug-on Neutral P-Series & P-Series+

ReliaHome® is the new, innovative, comprehensive residential portfolio under the ABB brand. The standard P-Series and premium P-Series+ offering is optimized with a plug-on neutral design that leverages ABB’s ReliaLock™ circuit breaker connection feature. Load center circuit counts range from 16-60 single pole 1” spaces. Feed through plug-on neutral panels (8 single pole 1” spaces) and riser plug-on neutral panels are also available. P-Series and P-Series+ load centers replace the GE legacy PowerMark™ Gold load centers and the ABB PowerMark™ PRO plug-on neutral load centers.

Innovative features make installation and inventory management easy with these load centers. By providing ABB universally compatible ReliaHome residential circuit breakers, ABB offers a complete and reliable solution that can be stocked and installed with confidence. 

Features and benefits

Easy to install 
  • Save on installation time and maximize labor efficiency – plug-on neutral design, maximized gutter space with ABB’s ReliaLock circuit breaker connection feature, self-leveling center keyhole mounting, drywall mounting depth location tabs, first set of twist outs removed
  • Easier wire installation – elevated neutral bars and backed out neutral screws
  • More room to work – 100%+ neutral terminations designed to keep wiring neat and tidy
  • Convenient installation - tangential knockouts and interior diamond knockouts for optimized wiring placement 
     
Easy to rely on
  • Built to last – galvanized, rust-resistant enclosures ensure quality and performance
  • Multi-functional – outdoor load centers suitable for use as service entrance equipment, indoor white front options available
     
Easy to work with
  • Common circuit breaker platform – simplified stocking strategy across all ReliaHome load centers
  • Installer friendly – for main lug and convertible mains, ground bars come standard
  • Availability – expansive national distributor and retail network
     

Technical specifications

  • Single phase, 3-wire
  • 120/240 VAC
  • Up to 225A with solar ready designs available
  • Circuit count, 16-60 single pole 1” spaces
  • Feed through panels up to 8 single pole 1” spaces
  • Gray or white fronts available
     
P-Series
  • Aluminum bus
  • Main lug or main circuit breaker on NEMA 1 modes
  • Main lug convertible only on NEMA 3R models and riser panels
  • 2-year warranty
     
P-Series+
  • Copper bus
  • Main lug, main circuit breaker, and main lug convertible available for NEMA 1 and NEMA 3R
  • 10-year warranty
     

Certifications and standards

UL Listed (Panelboards No. 67)
 

Applications

  • New home construction 
  • Multifamily 
  • Residential renovation