PowerMark Gold Single Phase load centers are designed to control the distribution of energy throughout the house. Their unique features enable a safe, fast, and easy...
PowerMark Gold™ Single Phase – Canadian CSA
PowerMark Gold Single Phase load centers are designed to control the distribution of energy throughout the house. Their unique...
PowerMark Gold Feed-Thru Load Centers Include feed-thru lugs that can be used on main lug or main breaker interiors to feed additional load centers downstream.
PowerMark Gold* Main Breaker Generator Panel is the ideal on/off switching system that allows the homeowner to change between power provided by the electrical utility and the...
Featuring the top of the line ABB Formula A circuit breakers, PowerMark Gold™ Meter Socket provides increased reliability and maximum circuit layout flexibility.
GFCI PowerMark Gold* Spa & Pool Panel features ground fault circuit interrupter, factory-installed neutral, and ground bar, and a weather-proof enclosure making it the...