Fisher Pierce Series Capacitor Controllers
Designed to help optimize the grid power performance and power factor correction. Can be used in conjunction with Joslyn Hi-Voltage™ VersaVac™ and Varmaster VBM capacitor switches.
Compatible - Fisher Pierce™ controllers can be used with our VSV, VBM capacitor switches.
Durable - Coated stainless steel or plastic cabinets.
Flexible - Different mounting options, including pole mount socket jaw and configurable base plates.
Remote control communication capabilities.
User friendly - Programmable via front panel or PC based software.
Data Integrity - Data logging captures 10,000 events.
Downloads & Links
Catalog - Fisher Pierce Indicators, sensors, and controls
Brochure – Fisher Pierce Series capacitor controls
Catalog- Joslyn Hi-Voltage Capacitor Switches
Brochure - Joslyn Hi-Voltage Transmaster VBT Electric Arc Furnace Switch Product
Case Study - Joslyn Hi-Voltage Increasing reliability in 46 kV transmission lines
EXPLORE: IP Industry Brochures
EXPLORE: Application Brochures