Skip to main content

ReliaGear OEM neXT Power Panelboards

ReliaGear OEM neXT Power Panelboards

ReliaGear® OEM neXT power panelboards enable OEMs to build panelboards using the ReliaGear neXT plug-in design.

By purchasing premade plug-in vertical bus, plug-in circuit breaker assemblies, and interior frames – customers can then manufacture power panelboards with their branding and expertise.

Product catalog

Features

  • Built-in IP20 finger-safe features for enhanced safety
  • Bus stack options: Clean bus with no lug pads, main lugs with 1 set of lug pads, feed-through lugs with 2 sets of lug pads
  • Bus stack length options of 16, 24X, 32X, and 40X spaces
  • Switchboards and power panelboard share the same plug-in style design
  • Leverage the same SACE® Tmax® XT plug-in breakers as UL 67 power panelboards
  • Enclosure, fronts, frames, blanks, fillers, and accessories available to buy to support designs
     

Benefits

Easy
  • Easy to understand and integrate into your product design
  • Catalog number driven offering for easy of selection
  • Installation guides, CAD models, and other resources available online
     
Flexible
  • Circuit breakers and accessories install anywhere on the bus stack 
  • Interior options that feature multiple connection locations
  • Interior designs that are shared between panelboards and switchboards
     
State-of-the-art
  • Build smart, reliable, and quality solutions with trusted ReliaGear products
  • Utilization of ABB’s SACE® Tmax® XT circuit breaker advanced technology
  • Plug-in breakers save time, labor and cost
     

Technical specifications

  • 3P3W & 3P4W – 600V, 480V, 240V, 600Y/347V, 480Y/277V, 208Y/120V
  • Fully rated 200KAIC at 240Vac, 100KAIC at 480Vac, 65kA at 600Vac
  • Heat- and density-rated copper bus stack ratings at 600A, 800A and 1200A
  • Main circuit breakers and switches: up to 1200A; horizontal or vertical
  • Main lugs: 250A–1200A
  • Plug-in branch circuit breakers: 15–1200A
  • Enclosures: NEMA Type 1, 2, 3R, 4/4X, 12
     

Certifications and standards

  • ANSI/NEMA PB 1, panelboards
  • ANSI/NFPA 70, National Electrical Code
  • UL 489, molded case circuit breakers and circuit breaker enclosures
  • UL 50, enclosures for electrical equipment
  • UL 67, panelboards
  • UL 98, enclosed and dead front switches
  • cUL listing for low voltage power panels
  • Seismic certification according to ICC-ES AC156