ReliaGear OEM Lighting Panelboards
Building smart, reliable and flexible solutions together.
ReliaGear® OEM lighting panelboards are a compact power distribution solution that optimize space and provide flexibility for OEM design integration. OEMs have the option to select an unassembled short rail interior without pre-installed breakers (Type L) or a fully assembled interior with pre-installed breakers, dead front shield, and integrated neutral (Type M).
Features
- Keyhole hangers for easy installation
 - Optimized rail lengths for Type L to minimize installation footprint
 - Main breaker, main lug, and sub-feed (Type M only) options available
 - Branch circuit breakers mount directly to integral bus straps - No separate mounting hardware required for types AQ, AL, AS, AE and AD
 - High-strength, impact-resistant bus supports provide both isolation and structural durability
 
Benefits
Space optimization
- Designed for seamless integration into custom solutions
 - Small footprint and shortened rails to reduce overall dimensions and increase power density of final solution
 - Off interior neutral and ground for custom design and optimized space savings
 
Tailored Options
- Streamlined experience with catalog number driven offering for ease of product selection, configuration, and order placement
 - Choose between unassembled (Type L) or pre-assembled (Type M) interior
 - Utilization of shared circuit breaker kits from other ReliaGear lighting panelboards to reduce total parts and promote design flexibility
 - Comprehensive documentation, drawings and technical support from ABB
 
State-of-the-art
- Build smart, reliable and quality solutions with trusted ReliaGear products
 - Utilization of ABB’s SACE® Tmax® XT circuit breaker advanced technology
 
Technical specifications
Type L
- Maximum short circuit rating is equal to 65kAIC at 240V AC, up to 65kA at 480Y/277 V
 - Panel performance options: AQ/AE/AS
 - Ampacity: 125 A, 225 A, 400 A, and 600 A; 1-phase or 3-phase
 - Circuit count: 30, 42, or 84-circuits
 - Bus material: Heat-rated aluminum, heat-rated bare copper, silver-plated density-rated copper
 - Main type: Main stud, main lug, main breaker
 
Type M
- Maximum short circuit rating is equal to 65 kAIC at 240 V AC, 18 kAIC at 480 V AC or 65 kAIC at 480 V AC
 - Panel performance options: AQ/AL/AE/AS/AD
 - Ampacity: 125 A, 225 A, 400 A, 600 A, and 800 A; 1-phase or 3-phase
 - Circuit count: 12, 18, 24, 30, 36, 42, 48, 54, 60, 66, 72, 78, 84 or 96 circuits
 - Bus material: Heat-rated aluminum, heat-rated bare copper, silver-plated density-rated copper
 - Main type: main breaker, main lug
 
Certifications, classifications and standards
- UL 67 recognized
 - UL 489 molded case circuit breakers