Skip to main content

ReliaGear OEM SB Switchboards

ReliaGear® OEM SB Switchboards

ReliaGear® OEM SB switchboards enable OEMs to build distribution switchboards using the ReliaGear plug-in design.

By utilizing UL listed switchboard bus stacks and plug-in circuit breakers, customers can manufacture switchboards to their requirements with their branding and expertise.

Product catalog

Features

  • IP20 finger-safe features where breakers plug-in for enhanced safety
  • Bus length options of 32X, 40X, and 48X spaces
  • Switchboards and power panelboards share the same plug-in style design
  • Leverage the same ReliaGear® Tmax® XT plug-in breakers as UL 67 power panelboards
  • Frames, blanks, fillers, and accessories available to buy to support designs
     

Benefits

Easy
  • Easy to understand and integrate into your product design
  • Catalog number driven offering for easy of selection
  • Installation guides, CAD models, and other resources available online 
     
Flexible
  • Circuit breakers and accessories install anywhere on the bus stack 
  • Interior options that feature multiple connection locations
  • Interior designs that are shared between panelboards and switchboards
     
State-of-the-art
  • Build smart, reliable, and quality solutions with trusted ReliaGear® products
  • Utilization of ABB’s SACE® Tmax® XT circuit breaker advanced technology
  • Plug-in breakers save time, labor and cost
     

Technical specifications

  • 3P3W and 3P4W – 600 V, 480 V, 240 V, 600Y/347 V, 480Y/277 V, 208Y/120 V
  • Fully rated up to 200 kAIC at 480 V and 100 kAIC at 600 V
  • Bus stack ampacity: 1200A, 2000A, 3000A, 4000A
  • Top, bottom or center tier connections 
  • Single and doubled-sided bus stack
     

Certifications and standards

  • MCCBs: UL 489
  • Bus stack: UL 891 / CSA22.2 No. 244