Skip to main content

CP-D

Power supplies to fit any panel

ABB’s CP-D range of power supply units with its modular DIN rail component (MRDC) design fits all domestic installation and distribution panels.

Features

  • Output voltages 12 and 24 V DC
  • Output currents 0.42 A / 0.83 A / 1.3 A / 2.1 A / 2.5 A / 4.2 A
  • Power range 10 W, 25 W, 30 W, 60 W, 100 W
  • Wide range input 100-240 V AC (90-264 V AC, 120-375 V DC)
  • High efficiency of up to 89 %
  • Low power dissipation and low heating
     

Benefits

  • With narrow widths of just 18 to 90 mm, the CP-D range of switch mode power supplies are ideal for installation in distribution panels
  • Optimized for worldwide applications: CP-D power supplies can be supplied with 90-264 V AC or 120-375 V DC
  • Continuously adjustable output voltage (CP-D > 10 W) means units can be optimally adapted to each application, for example compensating for voltage drops caused by long line lengths
  • Additional redundancy unit CP-RUD provides true redundancy