Skip to main content

CP-E

Power supplies with enhanced functionality

ABB’s CP-E range offers enhanced functionality and a simpler, more rational selection process. All power supply units can be operated at an ambient temperature of up to +70 °C.

Features

  • Adjustable output voltages 5 V, 12 V, 24 V, 48 V DC
  • Output currents 0.625 A / 0.75 A / 1.25 A / 2.5 A / 3 A / 5 A / 10 A / 20 A
  • Power range 15 W, 18 W, 30 W, 60 W, 120 W, 240 W, 480 W
  • High efficiency of up to 90 %
  • Low power dissipation and low heating
  • Ambient temperature range during operation -40...+70 °C
     

Benefits

  • The CP-E range of 24 V > 18 W devices offer an output/contact for output voltage monitoring and remote diagnosis
  • Optimized for worldwide applications, CP-E power supplies can be supplied with a wide range of AC or DC voltages
  • Continuously adjustable output voltage: optimally adaptable to each application, for example compensating for voltage drops caused by long line lengths
  • Redundance modules available to establish true redundancy