Economic & DIN Rail Range Power Supplies CP-EABB’s CP-E range offers enhanced functionality. All power supply units can be operated at an ambient temperature of up to +70 °C CP-DCP-D power supplies for installation and distribution panels Where to Buy Publications Application and TechnicalCatalogs and Buyers GuidesCertificates/Declarations of ConformityData SheetsDrawings-Outline and DimensionalEnvironmental Product Declaration (EPD)Installation and Instruction Other Power Supplies & Protective Devices High Performance & Buffer Range Power Supplies Advanced Range Power Supplies Protective Devices Advanced Three Phase & DC-DC Converter