CP-D Power Supplies
Power supplies to fit any panel
ABB’s CP-D range of power supply units with its modular DIN rail component (MRDC) design fits all domestic installation and distribution panels.
Benefits
- With narrow widths of just 18 to 90 mm, the CP-D range of switch mode power supplies are ideal for installation in distribution panels
- Optimized for worldwide applications: CP-D power supplies can be supplied with 90-264 V AC or 120-375 V DC
- Continuously adjustable output voltage (CP-D > 10 W) means units can be optimally adapted to each application, for example compensating for voltage drops caused by long line lengths
- Additional redundancy unit CP-RUD provides true redundancy
Features
- Output voltages 12 and 24 V DC
- Output currents 0.42 A / 0.83 A / 1.3 A / 2.1 A / 2.5 A / 4.2 A
- Power range 10 W, 25 W, 30 W, 60 W, 100 W
- Wide range input 100-240 V AC (90-264 V AC, 120-375 V DC)
- High efficiency of up to 89 %
- Low power dissipation and low heating