Skip to main content

GKey Gate Box

GKey is a robust safety lock with a die cast housing for hinged and sliding doors. The GKey offers an interlocking function reaching PL e/SIL 3 with high level coding. Power is needed to unlock which makes it a safety lock.

GKey is fitted with a rear escape release button and manual unlocking (auxiliary release). It also offers four positions for installation of 22mm pilot devices (ex. ABB Compact Series).

Product datasheet

Features and benefits

Easy to install
  • Combine locking and control all in a single housing and cable
  • Modular design allows you to order just what you need
  • ABB Compact Series push button can be used
  • M20 conduit entry
     
Safety and protection
  • Escape release button and manual unlocking included
  • Safe locking and interlocking function reaching PLe/SIL3
  • Can be padlocked to prevent closing the lock while performing work in the hazard area.
  • Power to unlock keeps doors locked even as a result of e.g. power loss which makes GKEY a safety lock
  • Hold guards closed with up to 3000N (674lbf) of force.
  • LED indication as well as built-in RFID actuator for high-level coding of the key
     
Reliable in extreme conditions
  • Made of die cast aluminum alloy with a robust construction
  • Ideal for use in mechanically demanding environments e.g. Sliding handle GKEY accessory minimizes moving parts
     

Application

Used for keeping a door safely locked for machines with long stopping times (inertia) or prevent disturbances of the production process. Not only is it as safety lock but also interlocks (monitors) moveable guards (ex. doors and hatches).