Sentry Safety Relays
e-Catalog
Sentry Safety Relays are used for both simple and advanced safety solutions. Available in 4 different styles that can handle all different types of safety functions.
Features and benefits
Easy to install
- Quick connection and replacement
- Intuitive push in connection
- Easy selection of reset
- No intermediary control relay/contactor needed due to high current capacity outputs
- Easy to reach highest level of safety PLe/SIL3
Continuous operation
- Extensive troubleshooting status information
- Simple troubleshooting with display
- Vibration resistant and maintenance free connection (push-in)
- Accurate timer functions
- Simple and quick reset of multiple relays
Speed up your projects
- Twice as fast to install (push-in)
- Handle ferruled and rigid cables (push-in)
- No tools required for installation (push-in)
Application
Used to control as single stop condition. Safety relays can be used to monitor safety devices (ex. Light Curtains, Gate Switches, Emergency Stops, expanding safe outputs (for not only safety relay but as well Safety Controllers and can be used for Advanced Timing functions (ex. Off delay, on delay, timed bypass and timed reset).
Image