Skip to main content

MKey Mechanical Safety Switches

The MKEY switches are available in several versions to meet different needs. Depending on the environment where the switch will be used, different material can be chosen. For extra durability, stainless steel versions are available. They also have rotary heads which provides ease of mounting and offer different actuator entry positions.

Features and benefits

Easy to install
  • Many types of actuators available depending on application
  • Easy mounting with rotating head
     
Continuous operation
  • Cam system in switches all rotate the same direction reducing wear giving long mechanical life and good tolerance to misalignment
  • “Double wide seal gaskets” enables switches to keep its IP rating for the life of the switch
  • IP69K stainless steel models available
     
Optimum interface
  • Available in all industry standard footprints with 1/2NPT conduit entry
  • MKEY can be connected to a safety relay or safety PLC
     

MKey offering



 

Body Material

Head Material

40N Option

       

MKEY 1

plastic

plastic

 
       

MKEY 2

plastic

plastic  
       

MKEY 4

plastic

plastic / stainless steel ●
       

MKEY 5

plastic

plastic / stainless steel ●
       

MKEY 5Z

stainless steel

stainless steel ●
       

MKEY 6

metal

metal / stainless steel ●
       

MKEY 6Z

stainless steel

stainless steel ●



 

Application

Used for interlocking (monitors) moveable guards (ex. doors and hatches).  They are designed to fit the leading edge of a sliding, hinged or lift off machine guard.