Skip to main content

ReliaGear RGMESP

ReliaGear RGMESP Series SPD

The ReliaGear® RGMESP Series SPDs offer robust integrally mounted surge protection with emphasis on performance, safer operation, user-friendly diagnostics, and ease of installation. Includes Advanced Thermally Protected MOV (ATPMOV) for surge energy diversion and metal film capacitors for filtering low-level transient voltages and electrical noise. 

Features and benefits

  • Dry contacts for remote monitoring 
  • Indicating lights inform proper functioning of device
  • Orange service light to demonstrate early warning for replacement
  • Audible alarm during surge event
  • NEMA 4 polycarbonate enclosure
  • Light construction (5.1 lbs)
  • Suitable to be directly mounted in power panels
  • Injection molded design with ¾” threaded nipple with locknut
     

Technical specifications

  • I-nominal (In) 20 kA, SCCR 200 kA
  • 7-Mode protection (L-N, L-G, N-G, L-L)
     

Certifications and standards

  • UL NEMA Type 4 Enclosure Environmental rating
  • UL 1449, 5th ed Type 2 (cULus) and UL 1283
  • UL1283 Filtering available on all Type 2 configurations
  • UL 1449 5th Ed. – Listed, Open Type—Mil-Std-220C 
  • UL 1283 Listed EMI/RFI Filter—ANSI/NFPA 70 (Art. 242) 
  • UL 96A – Meets SPD criteria—ANSI/IEEE C62.41 & .45 
  • cUL Listed to UL 1449 & CSA C22.2—ANSI/IEEE C62.62 & .72 
  • IEC 61643-11
     

Applications

Hospitals, data centers, chemical plants, nuclear plants, or any other critical power applications.