Skip to main content

ReliaGear RGWMSP

ABB ReliaGear RGWMSP SPDs

ReliaGear® RGWMSP Series SPDs are engineered with smart thermal disconnecting technology that safely removes overstressed components before harmful external effects arise. This preventive approach enhances safety and avoids nuisance from OCPD tripping or thermal events.

Features and benefits

  • Audible alarm
  • Indicating lights inform proper functioning of device
  • Orange service light to demonstrate early warning for replacement
  • Dry contacts
  • Service life indicator
  • Phase loss indicator
  • N-G Voltage Detection > 20V detected
  • Surge and TOV counter
  • Rotatable Color View LCD display
  • Smaller design from legacy offering
  • Disconnect options: optional disconnect in NEMA 1, mandatory disconnect NEMA 4, NEMA 4X
     

Technical specifications

NEMA 1

  • Surge rating options: 80, 150kA per mode
  • I-nominal (In) 20 kA, SCCR 200 kA
  • 7-Mode protection (L-N, L-G, N-G, L-L)
  • Enhanced monitoring with surge/TOV discrimination
  • Powder coated metal enclosure with “cut-out” for front panel indication of RGLPSP (replacement of TPME)
     

NEMA 4 and NEMA 4X

  • Surge rating options: 80, 150, 225, 300kA per mode
  • I-nominal (In) 20 kA, SCCR 200 kA
  • 7-Mode protection (L-N, L-G, N-G, L-L)
  • Enhanced monitoring with surge/TOV discrimination
  • NEMA 4 includes external handle and disconnect
  • NEMA 4 powder coated metal enclosure.
  • NEMA 4X includes internal handle and disconnect 
  • NEMA 4X is stainless steel
     

Certifications and standards

NEMA 1

  • UL1449 5th Edition – Type 1 & 2, cULus
  • UL1283 Filtering available for all Type 2 configurations
  • UL 96A – Meets SPD criteria—ANSI/IEEE C62.41 & .45 
  • cUL Listed to UL 1449 & CSA C22.2—ANSI/IEEE C62.62 & .72 
  • IEC 61643-11
     

NEMA 4X

  • UL1449 5th Edition – Type 1 & 2, cULus
  • UL1283 Filtering available for all Type 2 configurations
  • UL 96A – Meets SPD criteria—ANSI/IEEE C62.41 & .45 
  • cUL Listed to UL 1449 & CSA C22.2—ANSI/IEEE C62.62 & .72 
  • IEC 61643-11
     

Applications

Hospitals, data centers, chemical plants, nuclear plants, or any other critical power applications.