Skip to main content

Commercial Metering

ABB's Commercial Metering Switchboard line offers a full line of metering products for the commercial construction market. Our modular construction takes up less space, is available in a fraction of the time versus standard switchboards, is cost competitive, and can be delivered and installed without special equipment.

 

Commercial Metering Expansion Kit:
ABB's new Commercial Metering Expansion Kit is easy to order, easy to install and available in as few as 5 days from our factory.  Contact your account manager for more information.

Product scope

  • Main devices up to 3000 amp (UL Listed)
  • Multi-meter sections with up to 10 meters at 200 amp
  • Single meter section with load center up to 200 amp
  • Single section CT metering up to 600 amp
  • 65 KAIC short circuit rating maximum
  • NEMA 1 and 3R enclosures
     

Features and benefits

  • Main and utility CT compartments
  • Utility metering compartments
  • Modular, compact design
  • Common bus structure
  • Ground fault protection
  • Aluminum and copper bus offering
  • ABB design approach also facilitates field reconfiguration
  • Flexibility, Reliability, Simplicity, and Safety
  • Less expensive installation versus wall-hung alternative
  • Cycle time to support your needs
     

Applications

  • Key users of commercial metering switchboards are commercial and industrial users including single and multi-tenant retail centers, single and multi-tenant manufacturing facilities, and large residential sites.